??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS L-244-03/L
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS L-244-03/L
VERF
Availability
Available
BC
Order code
BIS00KJ
TC
Product identifier
BIS L-244-03/L
PX
Product view
44426_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.001 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = LF (125 kHz), Dimension = Ø 10.2 x 4.5 mm, Communication = Read Only, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -30...85 °C, Ambient temperature = -30...70 °C, Housing material = PEEK, GF30, With EP potting, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.